LINEAR STAGE

HDS75 Stage

HDS75 Stage Heavy Duty Linear-Guide Stage

The HDS75 is a heavy-duty screw-driven linear stage designed for high-load positioning applications requiring exceptional stiffness, durability, and repeatability. Built with high-load linear guides and a rigid aluminum U-channel base, it supports large payloads and moment loads while maintaining repeatability down to approximately 10 µm.

Available in lead screw or ball screw configurations with extensive customization options, the HDS75 is ideal for industrial automation, material handling, inspection, and multi-axis motion systems.

 
 
View all features

Features Specifications Documents & Downloads

Key Features

Rugged design

  • Linear guides rated for 24.2 kN (5,440 lbs) per block, four blocks per bearing
  • Caged bearings for long lifetime
  • Extruded aluminum U-channel base
  • High-stiffness design eliminates need for additional supports

Performance

  • High critical speed
  • 78.4 kN static capacity (radial direction)
  • 11.6 kN axial capacity
  • Anti-backlash lead-screw nut

Configurability

  • Photo/proximity sensors
  • Lead-screw and ball-screw versions
  • Lead options
    • Acme lead screws: 0.100”, 0.125”, 0.200”, 0.375”, 0.625”.
    • Ballscrews: 2, 5, 10, 16, and 50 mm
  • Lengths of up to 2 m
  • NEMA 23, NEMA 34, 60-mm and 80-mm diameter servo mounts
  • Wrap brackets for parallel motor mounting
  • Linear encoder option
  • Servo, stepper motor, and integrated motor drives
  • Hardcover or bellows protection
  • Optional sensor kits

Custom options

  • Clean-room compatibility
  • Vacuum compatibility
  • Ingress protection
  • Anticorrosion coatings
  • Mechanical elements such as brackets

Specifications

HDS75 heavy‑duty linear‑guide stage part numbering guide graphic

IN (lead screw) [Eg., 250I=0.250"] M (ball screw) [Eg., 02 m=2 mm]
100I 02M
125I 05M
200I 10M
375I 16M
625I 50M

A – Single long block
Y – Single extra long block
C – Single short block
D – Double short blocks

A-BLOCK B-BLOCK C-BLOCK D-BLOCK
300(115) 300(68) 300(192) 300(125)
400(215) 400(168) 400(292) 400(225)
500(315) 500(268) 500(392) 500(325)
600(415) 600(368) 600(492) 600(425)
700(515) 700(468) 700(592) 700(525)
800(615) 800(568) 800(692) 800(625)
900(715) 900(668) 900(792) 900(725)
1000(815) 1000(768) 1000(892) 1000(825)
1100(915) 1100(868) 1100(992) 1100(925)
1200(1015) 1200(968) 1200(1092) 1200(1025)
1300(1115) 1300(1068) 1300(1192) 1300(1125)
1400(1215) 1400(1168) 1400(1292) 1400(1225)
1500(1315) 1500(1268) 1500(1392) 1500(1325)
1600(1415) 1600(1368) 1600(1492) 1600(1425)
1700(1515) 1700(1468) 1700(1592) 1700(1525)
1800(1615) 1800(1568) 1800(1692) 1800(1625)
1900(1715) 1900(1668) 1900(1792) 1900(1725)
2000(1815) 2000(1768) 2000(1892) 2000(1825)

A = AB lead screw nut (Turcite)
T = Plain lead screw nut (Turcite)
P = Plain lead screw nut (Peek)
N = Min. clearance ball nut
S = Standard ball nut

B0 = No motor flange
B1 = NEMA 34 mount
B2 = NEMA 23 mount
B3 = Wrap bracket for NEMA 23
B4 = 60 mm servo
B5 = 80 mm servo
R0 = Exposed bracket
H1 = Handwheel and trantorque

0 = No sensors
2K = NPN proximitiy sensor kit (2 NC)
2KP = PNP proximitiy sensor kit (2 NC)
21 = NPN proximitiy sensor kit (2 NC, 1 NO)
2H = NPN photo sensor kit (2 sensors)
2HP = PNP photo sensor kit (2 sensors)
3H = NPN photo sensor kit (3 sensors)
3HP = PNP photo sensor kit (3 sensors)
CS = Custom sensor configuration

S = Standard
T = High thrust

Blank = nothing
F = Chrome plated rails
M = Stainless steel rails
G = Chrome plated ballscrew
B = Custom bellows
Special lubrication
*Specify type of lubrication in description
Special machining
*Specify custom machining in description

Block type Static radial load capacity [kN] Dynamic radial load capacity [kN] Pitch moment [kN-m] Roll moment [kN-m] Yaw moment [kN-m] Running parallelism [mm]
A-BLOCK 78.4 36 3.2 3.53 3.2 0.20 / 300
B-BLOCK 156.8 72 12.07 7.06 12.07
C-BLOCK 39.2 18 0.29 1.76 0.15
D-BLOCK 78.4 36 3.02 3.53 3.02

Model: Turcite (AB nut, 11 lbF max preload), 5/8″ Screw Diameter

  • Lead: 0.100″
    • Efficiency: 35.00%
    • Dynamic load capacity [kN]**: 0.21
    • Static load capacity [kN]: 2.96
  • Lead: 0.125″
    • Efficiency: 40.00%
    • Dynamic load capacity [kN]: 0.13
    • Static load capacity [kN]: 4.67
  • Lead: 0.200″
    • Efficiency: 53.00%
    • Dynamic load capacity [kN]: 0.21
    • Static load capacity [kN]: 4.36
  • Lead: 0.375″
    • Efficiency: 65.00%
    • Dynamic load capacity [kN]: 0.21
    • Static load capacity [kN]: 4.67
  • Lead: 0.625″
    • Efficiency: 74.00%
    • Dynamic load capacity [kN]: 0.2
    • Static load capacity [kN]: 4.67
  • Positioning repeatability [um]
    • Std: 100
    • Pre-Loaded: 26
  • Positioning accuracy: 300 um/300 mm
  • Backlash [um]
    • Std: 200
    • Pre-Loaded: 0

Turcite (plain nut), 5/8″ Screw Diameter

  • Lead: 0.100″
    • Efficiency: 35.00%
    • Dynamic load capacity [kN]: 0.16
    • Static load capacity [kN]: 3.70
  • Lead: 0.125″
    • Efficiency: 40.00%
    • Dynamic load capacity [kN]: 0.27
    • Static load capacity [kN]: 5.83
  • Lead: 0.200″
    • Efficiency: 53.00%
    • Dynamic load capacity [kN]: 0.26
    • Static load capacity [kN]: 5.44
  • Lead: 0.375″
    • Efficiency: 65.00%
    • Dynamic load capacity [kN]: 0.26
    • Static load capacity [kN]: 5.83
  • Lead: 0.625″
    • Efficiency: 74.00%
    • Dynamic load capacity [kN]: 0.25
    • Static load capacity [kN]: 5.83
  • Positioning repeatability [um]
    • Std: 100
    • Pre-Loaded: 26
  • Positioning accuracy: 300 um/300 mm
  • Backlash [um]
    • Std: 250
    • Pre-Loaded: N/A

Peek (plain nut), 5/8″ Screw Diameter

  • Lead: 0.100″
    • Efficiency: 35.00%
    • Dynamic load capacity [kN]: 0.34
    • Static load capacity [kN]: 6.28
  • Lead: 0.125″
    • Efficiency: 40.00%
    • Dynamic load capacity [kN]: 0.57
    • Static load capacity [kN]: 9.89
  • Lead: 0.200″
    • Efficiency: 53.00%
    • Dynamic load capacity [kN]: 0.56
    • Static load capacity [kN]: 9.23
  • Lead: 0.375″
    • Efficiency: 65.00%
    • Dynamic load capacity [kN]: 0.55
    • Static load capacity [kN]: 9.89
  • Lead: 0.625″
    • Efficiency: 74.00%
    • Dynamic load capacity [kN]: 0.53
    • Static load capacity [kN]: 9.89
  • Positioning repeatability [um]
    • Std: 100
    • Pre-Loaded: 26
  • Positioning accuracy: 300 um/300 mm
  • Backlash [um]
    • Std: 250
    • Pre-Loaded: N/A

Ballscrew, 16 mm Screw Diameter

  • Lead: 2 mm
    • Efficiency: 90.00%
    • Dynamic load capacity [kN]: 2.5
    • Static load capacity [kN]: 5.50
  • Lead: 5 mm
    • Efficiency: 90.00%
    • Dynamic load capacity [kN]: 12.00
    • Static load capacity [kN]: 25.00
  • Lead: 10 mm
    • Efficiency: 90.00%
    • Dynamic load capacity [kN]: 8.50
    • Static load capacity [kN]: 12.50
  • Lead: 16 mm
    • Efficiency: 90.00%
    • Dynamic load capacity [kN]: 7.80
    • Static load capacity [kN]: 15.50
  • Lead: 50 mm
    • Efficiency: 90.00%
    • Dynamic load capacity [kN]: 4.80
    • Static load capacity [kN]: 11.00
  • Positioning repeatability [um]
    • Std: 100
    • Pre-Loaded: 26
  • Positioning accuracy: 200 um/300 mm
  • Backlash [um]
    • Std: 150
    • Pre-Loaded: 0
Motor bracket Motor type A [mm] M [mm] P [mm] B [mm] X [mm] D [mm] T [mm] H
B1 NEMA 34 84 69.6 73.03 15.875 11 4 19 M5
B4 60 mm servo 70 53.03 60 14 4 4 10 M4
B5 80 mm servo 84 70.7 80 19 11 4 19 M5

Blank = nothing
F = Chrome plated rails
M = Stainless steel rails
G = Chrome plated ballscrew
B = Custom bellows
Special lubrication
*Specify type of lubrication in description
Special machining
*Specify custom machining in description

Type Fixity Part number DYN load cap [kN] Static load cap [kN]
Standard Fixed-supported 7001CDU 9.45 5.8
High load Fixed-fixed 7001CDU 18.9 11.6

Rail length "L" [mm] Overall length "L1" [mm] "G" dimension [mm] Number of N holes Mass [kg]
300 420.4 73.8 2 6.61
400 520.4 47.6 3 7.78
500 620.4 21.4 4 7.78
600 720.4 71.4 4 7.78
700 820.4 45.2 5 11.24
800 920.4 19 6 12.4
900 1020.4 69 6 13.56
1000 1120.4 42.8 7 14.72
1100 1220.4 92.8 7 15.88
1200 1320.4 66.6 8 17.04
1300 1420.4 40.4 9 18.2
1400 1520.4 90.4 9 19.36
1500 1620.4 64.2 10 20.52
1600 1720.4 38 11 21.68
1700 1820.4 88 11 22.84
1800 1920.4 61.8 12 24
1900 2020.4 35.6 13 25.16
2000 2120.4 85.6 13 26.32
** Mass assumes single A Block
** +12.80mm length on high thrust

Sensor Type Part Number
2K = NPN proximitiy sensor kit (2 NC) E2SW241M (2)
21 = NPN proximitiy sensor kit (2 NC, 1 NO) E2SW241M (2) & E2SW23B1M (1)
2KP = PNP proximitiy sensor kit (2 NC) E2SW261M (2)
21P = PNP proximity sensor kit (2 NC, 1 NO) E2SW261M (2) & E2SW25B1M (1)
2H = NPN photo sensor kit (2 sensors) EE-SX674 (2) & EE-1006 (2)
3H = NPN photo sensor kit (3 sensors) EE-SX674 (3) & EE-1006 (3)
2HP = PNP photo sensor kit (2 sensors) EE-SX674P (2) & EE-1006 (2)
3HP = PNP photo sensor kit (3 sensors) EE-SX674P (3) & EE-1006 (3)
Download Download Type Language
HDS75 Stage Product Brochure Brochure English
HDS75 Stage Installation Drawing Drawing English
HDS75 Stage Motor Bracket Drawing Drawing English
HDS75 Stage Catalog Drawings Drawing English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form