LINEAR STAGE

nPS70 Stage

nPS70 Stage Compact Stages with Cross-roller Bearings

The nPS70 is a compact screw-driven linear stage with cross-roller bearings for smooth, high-stiffness, and repeatable motion in space-constrained systems. Available in lead screw or ball screw configurations, it supports applications requiring either self-locking precision or higher-speed dynamic performance.

Offering up to 25 mm of travel with nanometer-scale positioning, the nPS70 is ideal for photonics, optical alignment, biomedical systems, and precision assembly applications.

View all features

Features Specifications Documents & Downloads

Key Features

The nPS70 are compact stages with cross-roller bearings. They are offered in both lead screw (LS) and ball screw (BS) versions. The lead screw option allows for lower cost and is especially helpful in vertical applications where self-locking is needed. The ball screw option is available for applications requiring higher efficiency, duty cycle or speed.

Combining these stages with any piezo stages creates multi-axis systems that offer up to 25 mm of positioning range and high-speed scanning necessary in Photonics, Precision Assembly and Biomedical applications.

Specifications Description

Attribute nPS70-05LS25 nPS70-10BS25
Maximum Travel 25 mm 25 mm
Screw Lead
0.5 mm (Leadscrew) 1.0 mm (Ballscrew)
Maximum Velocity (unloaded) 4 mm/s 10 mm/s
Accuracy (Full Travel ISO 230) 30 um 30 um
Bi-directional Repeatability (Full Travel) 4 um 4 um
Pitch 220 urad 220 urad
Yaw 220 urad 220 urad
Rotary Encoder Resolutions (for homeing and stall detection) 20000 cts/rev 20000 cts/rev
Linear Travel per microStep * 25 nm 50 nm
Minimum Incremental Step ** 100 nm 200 nm
Maximum Load Horizontal 20 Kg 20 Kg
Maximum Load Vertical 5 Kg 5 Kg
Maximum Load Moment (Pitch) 55 Nm 55 Nm
Maximum Load Moment (Yaw) 55 Nm 55 Nm
Maximum Load Moment (Roll) 74 Nm 74 Nm
Optional Limit Sensor Hall, 5V NPN/PNP Hall, 5V NPN/PNP
Stage Material AI AI
Stage Mass 650 gr 650 gr
Cable Length 2 m 2 m

Motor Specifications

Attribute Details
Motor 2 phase stepper
Motor Step Angle 1.8 degrees
Motor Max Voltage 48 Vdc
Motor Rated Current 1.25 Amp
Motor Phase Inductance 2.8 mH
Motor Resistance 1.86 Ohm
Download Download Type Language
nPS70 Stage Product Brochure Brochure English
nPS70 Stage Installation Drawing Drawing English
nPS70 Stage STEP File STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

Name(Required)
Address(Required)
This field is hidden when viewing the form