3-Axis Piezo Stages
3-axis piezo stages provide ultra-precise X, Y, and Z nanopositioning for advanced scanning, alignment, and imaging applications requiring full three-dimensional motion control.
- Simultaneous X, Y, and Z motion with nanometer and sub-nanometer resolution
- Piezoelectric actuation with flexure-guided, frictionless motion
- Backlash-free operation with high stability and repeatability
- Fast dynamic response for high-speed scanning and positioning
- Precise 3D control for microscopy, photonics, and semiconductor inspection
- Ideal for advanced imaging, alignment, and nano-scale positioning applications
Explore Our 3-Axis Piezo Stages
3-Axis Piezo Stage Solutions
nPCube
A compact 3-axis piezo stage that enables precise XYZ nanopositioning with nanometer-level resolution, offering high stability and fast response in a space-efficient design.
nPXY200Z100-271
A high-performance 3-axis piezo stage that combines precise XY motion with integrated Z-axis control, delivering nanometer-level accuracy, fast response, and stable positioning for advanced 3D nanopositioning applications.
3-Axis Piezo Quick Compare
nPCube
nPXY200Z100-271
Travel range
Compact XYZ piezo stage
200 µm XY / 100 µm Z
Max force (push/pull)
50N / 10N
100N / 20N
Resonant frequency
High dynamic response
300 Hz
Settling time
Fast response
20 ms
Position Noise
Sub-nm
0.5 nm
Bi-directional Repeatability (Full Travel)
±0.01% F.S.
±0.01% F.S.
Straightness & Flatness
<1 µm
<1 µm
Speak to an Engineer
Explore how Piezo Stages can streamline your workflows. Novanta has the right technology and Engineering team for your solution.
Explore Our Featured Applications
3-Axis Piezo Solutions
Surgical Imaging
Surgical imaging uses advanced visualization technologies to provide real-time, high-resolution views during medical procedures, enhancing precision, guidance, and patient outcomes.
Microscopy
Microscopy involves the use of specialized instruments to visualize and analyze structures at micro- and nanoscale resolutions beyond the limits of the human eye.
Features 3-Axis Piezo Stages

3-Axis Nanopositioning

Fast, High Bandwidth

Stable Flexure Design

3D Scanning and Alignment
Contact Us
This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.