Related Products
Key Features
- XYZ nanopositioning (3-axis motion) for full 3D precision control
- Travel range: 200 µm (X/Y), 100 µm (Z) for extended multi-axis positioning
- Large central aperture (~68 × 68 mm) for optical access and microscopy integration
- Piezoelectric actuation for fast response and nanometer-level resolution
- Flexure-guided design for frictionless, backlash-free motion and high reliability
- Parallel kinematics for low cross-talk and high orthogonality between axes
- High load capacity (~5 kg) for accommodating larger samples or components
- Sub-nanometer positioning noise (~0.3–0.7 nm typical) for ultra-stable performance
- Fast settling time (~10–15 ms) for dynamic scanning applications
- Ideal for scanning probe microscopy, optical imaging, nanofabrication, and metrology
Specifications
| Attribute | Value |
|---|---|
| Part Number | 3715271 |
| Footprint | 140mm W x 140mm D x 38mm H |
| Diameter | NA |
| Aperture | 68mm W x 68mm D |
| Material | Aluminum |
| Maximum Load | 5kg |
| Max Force (Push/Pull) | 100N/20N |
| Stage Mass | 990g |
| Nanomotion Control | XYZ |
| Closed-loop Travel | 200µm|200µm|100µm |
| Open-loop Travel (-30 to 150 V) | 240µm|240µm|135µm |
| Position Noise | 0.7nm|0.7nm|0.3nm |
| Stiffness | 1.5N/µm|2.0N/µm|5.6N/µm |
| Resonant Frequency | 350Hz|350Hz|450Hz |
| Settling Time | 15ms|15ms|10ms |
| Linearity Deviation | 0.01%|0.01%|0.02% |
| Capacitance | 7.5µF|7.5µF|5.5µF |
| Integrated Sensor | Capacitive |
| Cable Length | 2m |
| Controller | LC.403 |