SLCD-N Embedded displays

Touchscreen Displays for Medical Devices

The SLCD-N Development Environment simplifies embedded touchscreen display integration using a serial LCD controller, enabling fast, reliable HMI development with minimal host system overhead.

SLCD-N Embedded Touchscreen Displays

Designed for embedded HMI applications, the SLCD‑N Development Environment provides a streamlined approach to integrating embedded touchscreen displays using a serial LCD controller. By enabling simple, reliable communication between your system microcontroller and the display, SLCD‑N reduces system complexity, minimizes host processor load, and shortens development cycles—helping engineering teams bring medical and industrial devices to market faster.

Explore Our SLCD-N Modules

SLCD‑N Modules are fully customizable, with base models tailored to customer requirements including display size, touch technology, viewing angles, and more. Contact us to discuss the details of your next embedded project.

4.3″ SLCD-N43 Resistive, Vertical

A compact 4.3″ intelligent serial display module built on the SLCD‑N controller platform, delivering predictable performance and simplified integration for space‑constrained embedded systems. 

4.3″ SLCD-N43 PCAP, Vertical

A 4.3-inch PCAP serial LCD display with vertical mounting, designed for compact embedded HMI applications requiring reliable touch performance.

4.3″ SLCD-N43H Resistive

A compact 4.3″ intelligent serial display module with horizontal mounts built on the SLCD‑N controller platform, delivering predictable performance and simplified integration for space‑constrained embedded systems. 

5.7″ SLCD-N5
Resistive

A 5.7″ serial touchscreen display powered by the SLCD‑N controller, designed to replace legacy SLCD5+E platforms with improved performance, modern connectivity, and long‑term availability. 

7″ SLCD-N5 Resistive

A 7″ intelligent serial display module that integrates display, touch, and controller into a single solution for medical and industrial HMIs requiring reliability and lifecycle stability. 

7″ SLCD-N5 PCAP

A 7‑inch PCAP serial LCD display module designed for embedded HMI applications, delivering simplified integration, responsive touch interaction, and dependable long‑term performance.

Speak to a Display Engineer

Explore how our embedded displays can streamline your workflows.

Embedded touchscreen displays for medical and industrial applications

Therapy Delivery & Monitoring Devices

Handles richer UI logic while clearly remaining a command and visualization interface, not the therapeutic engine. 

Surgical Visualization & Navigation

Advanced imaging, vision processing, motion, display, and data capture technologies engineered for minimally invasive and robotic surgical environments.

Features of our SLCD-N Embedded Touchscreen Displays

Scalable Hardware

Modular embedded display hardware enables OEM medical devices to scale performance, screen size, and processing without redesigning the HMI platform.

Real-Time Interface

Responsive PCAP touchscreen technology delivers real‑time user input and system feedback for intuitive medical device HMI operation. 

Versatile Applications

A flexible embedded medical display solution designed for surgical, laboratory, diagnostic, and clinical device interfaces.

Cost-Effective

Production‑ready embedded display architecture and controlled component lifecycles help reduce development costs and long‑term ownership risk.

FAQs

Yes—we offer complete development kits that include everything needed to prototype quickly, featuring an integrated touchscreen display, controller board, cables, documentation, and software tools. These kits are designed to get you up and running fast, with tutorials, videos, and full technical support available, plus a 30?day satisfaction guarantee.

Our display modules are built on a highly tuned embedded Linux environment and support multiple GUI frameworks, including Qt, GTK, WxWidgets, and LVGL. They also provide standard I/O interfaces such as USB, RS?232, RS?485, I²C, SPI, and CAN, along with web/IoT?ready tools like lighttpd, Node.js, Redis, and Mosquitto for connected applications.

Popular development kits typically ship within one business day, while others may be built to order, our team will contact you to confirm an expected ship date. This quick fulfillment process helps teams accelerate prototyping and move efficiently into production.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

Full Name(Required)
Address
This field is hidden when viewing the form