Industrial control panel interface for HVAC system management

Articles

Control Panels and Interfaces for HVAC Systems

Published on May 12, 2026

Smarter Embedded Displays for Next‑Generation HVAC Systems  As the HVACR industry gathers in Las Vegas this February for the annual AHR Expo, the Reach Technology team is excited to connect with OEMs, engineers, and product innovators looking to integrate smarter, more reliable human‑machine interfaces (HMIs) into their HVAC equipment.  For decades, Reach Technology has helped…

Smarter Embedded Displays for Next‑Generation HVAC Systems 

As the HVACR industry gathers in Las Vegas this February for the annual AHR Expo, the Reach Technology team is excited to connect with OEMs, engineers, and product innovators looking to integrate smarter, more reliable human‑machine interfaces (HMIs) into their HVAC equipment. 

For decades, Reach Technology has helped manufacturers accelerate development and improve the user experience of their products with embedded touchscreen displays that are robust, customization‑friendly, and application‑ready. HVAC is one of the industries where our technology excels. 

Embedded Touchscreen Displays Matter in Modern HVAC Equipment 

Today’s HVAC units aren’t just mechanical—they’re intelligent systems requiring intuitive interaction, sophisticated controls, and real-time feedback. Whether installed in residential, commercial, or industrial environments, HVAC products benefit from embedded displays that offer: 

  • Clear, responsive user interfaces 
  • Reliable long‑term operation in indoor/outdoor environments 
  • Connectivity to sensors, controllers, and building management systems 
  • Long product lifecycles and stable supply chains 

At Reach Technology, we make these goals easy for OEMs to achieve. 

Embedded Display Solutions Built for HVAC 

Two Display Platforms to Fit Your Graphics and Performance Needs 

HVAC manufacturers can choose between two Reach Technology platforms depending on UI complexity, animation needs, and budget: 

  • SLCD-N Platform – For Clean, Efficient 2D Graphics
    • Ideal for thermostats, dehumidifiers, air handlers, and equipment requiring clean UX without heavy graphical loads. 
  • G3 Platform – For Advanced, Modern UI Designs
    • Ideal for premium HVAC controllers, smart thermostats with rich visuals, multi-zone system interfaces, and equipment requiring smooth animations, high-resolution graphics, and fast, responsive touch UX. 

Custom-Fitted Displays for Unique HVAC Enclosures 

We understand that HVAC equipment varies widely in form factor, mounting requirements, viewing angles, and environmental constraints. That’s why Reach Technology provides: 

  • Custom cover glass shapes and thicknesses 
  • Custom PCAP (projected capacitive) touch solutions 
  • Drop‑in assemblies tailored to your enclosure 
  • Custom electronics designed around your exact I/O and control needs 

Our engineering team works directly with OEMs to make integration seamless—reducing both risk and development time. 

Built to Withstand Real-World HVAC Environments 

HVAC systems encounter: 

  • Sunlight 
  • Vibration 
  • Humidity 
  • Temperature swings 
  • Dust 
  • Harsh indoor/outdoor conditions 

Reach Technology displays are engineered for exactly these challenges. A recent custom solution for an HVAC manufacturer included: 

  • Custom 12.1″ PCAP Touchscreen Display 
  • Optically clear adhesive (OCA) bonding for better visibility, durability, and reduced glare 
  • Anti‑UV treatment to prevent yellowing or degradation in sunlight 
  • 3mm cover glass targeting IK08 impact resistance for ruggedness in demanding field installations 

These features make our displays ideal for rooftop units, chillers, heat pumps, and other heavy‑duty HVAC equipment. 

Customizable Control Boards Designed for OEM Needs 

We can provide application‑ready PCBA designs that integrate seamlessly with HVAC control logic. 

An example of custom enhancements includes: 

Modified G3 PCBA Board Layout 

  • 16GB eMMC storage for improved logging, UI resources, and over‑the‑air updates 
  • Two added SPI ports (each with one chip select) for expanded sensor or peripheral integration 
  • An additional I2C port to support more components and smart sensors 

These modifications give HVAC OEMs the flexibility to design more connected, capable systems. 

Modern Software Support for High‑End HVAC Interfaces 

Reach Technology invests heavily in long‑term software support to ensure OEMs can build future‑proof interfaces. 

Recent updates include: 

Upgraded Linux Kernel to 6.11 

  • Enhanced security 
  • Greater compatibility with modern development frameworks 
  • Better performance and responsiveness 

Qt6 Build Support 

Qt6 enables significantly more modern, high‑resolution UIs—perfect for premium HVAC control panels with dynamic graphics, animations, and advanced configuration screens. 

Why OEMs Choose Reach Technology 

Whether you’re designing thermostats, heat pumps, commercial HVAC controls, or air quality systems, Reach Technology helps reduce engineering time and accelerate production with: 

  • Custom display assemblies 
  • Drop‑in modules 
  • Application-ready control boards 
  • Consistent long-term availability 
  • U.S.-based support and rapid prototyping 

We partner directly with engineering teams to reduce complexity and make your product shine. 

See You in Las Vegas! 

If you’re attending the AHR Expo, we’d love to talk about your next project and show you how our embedded displays can elevate your HVAC equipment. 

Reach out to our team for a meeting or quote:
sales@reachtech.com

Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod tempor didunt ut labore et dolore magna aliqua. Ut enim ad minim.

Contact us

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form