Piezo Solutions

3-Axis Piezo Stages

3-axis piezo stages deliver ultra-precise X, Y, and Z nanopositioning with nanometer-level resolution. Using piezoelectric actuation and flexure guidance, they provide smooth, backlash-free motion with high stability, fast response, and exceptional repeatability, enabling accurate 3D positioning for advanced precision applications.

3-Axis Piezo Stages

3-axis piezo stages provide ultra-precise X, Y, and Z nanopositioning for advanced scanning, alignment, and imaging applications requiring full three-dimensional motion control.

  • Simultaneous X, Y, and Z motion with nanometer and sub-nanometer resolution
  • Piezoelectric actuation with flexure-guided, frictionless motion
  • Backlash-free operation with high stability and repeatability
  • Fast dynamic response for high-speed scanning and positioning
  • Precise 3D control for microscopy, photonics, and semiconductor inspection
  • Ideal for advanced imaging, alignment, and nano-scale positioning applications

Explore Our 3-Axis Piezo Stages

3-Axis Piezo Stage Solutions

nPCube

A compact 3-axis piezo stage that enables precise XYZ nanopositioning with nanometer-level resolution, offering high stability and fast response in a space-efficient design.

nPXY200Z100-271

A high-performance 3-axis piezo stage that combines precise XY motion with integrated Z-axis control, delivering nanometer-level accuracy, fast response, and stable positioning for advanced 3D nanopositioning applications.

3-Axis Piezo Quick Compare

nPCube

nPXY200Z100-271

Travel range

Compact XYZ piezo stage

200 µm XY / 100 µm Z

Max force (push/pull)

50N / 10N

100N / 20N

Resonant frequency

High dynamic response

300 Hz

Settling time

Fast response

20 ms

Position Noise

Sub-nm

0.5 nm

Bi-directional Repeatability (Full Travel)

±0.01% F.S.

±0.01% F.S.

Straightness & Flatness

<1 µm

<1 µm

Speak to an Engineer

Explore how Piezo Stages can streamline your workflows. Novanta has the right technology and Engineering team for your solution.

3-Axis Piezo Solutions

Surgical Imaging

Surgical imaging uses advanced visualization technologies to provide real-time, high-resolution views during medical procedures, enhancing precision, guidance, and patient outcomes.

Microscopy

Microscopy involves the use of specialized instruments to visualize and analyze structures at micro- and nanoscale resolutions beyond the limits of the human eye.

Features 3-Axis Piezo Stages

3-Axis Nanopositioning

Simultaneous X, Y, and Z motion with nanometer-level precision for accurate 3D positioning.

Fast, High Bandwidth

Piezo actuation enables rapid response, smooth motion, and high-speed scanning performance.

Stable Flexure Design

Backlash-free flexures provide high stiffness, repeatability, and long-term motion stability.

3D Scanning and Alignment

Designed for microscopy, optical alignment, metrology, and other advanced 3D precision tasks.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form