Healthcare system collecting patient data at the point of care

technical papers

Collecting patient data at the point of care

Published on April 23, 2026

It is extremely important to weigh the pros and cons of both consumer-based and purpose-built devices when considering which handheld data collection product to deploy to hospital staff. Consumer-based devices can be appealing because of their low start-up costs and user familiarity. Hospitals have to weigh these benefits against purpose-built solutions that offer a much…

Published

Reading time

Category

It is extremely important to weigh the pros and cons of both consumer-based and purpose-built devices when considering which handheld data collection product to deploy to hospital staff. Consumer-based devices can be appealing because of their low start-up costs and user familiarity. Hospitals have to weigh these benefits against purpose-built solutions that offer a much lower total cost of ownership, inherently more secure, and are built specifically to withstand the rigors of the hospital environment.

Latest Insights & Resources

Explore our most recent blogs, technical papers and articles showcasing real-world use cases and how our technologies help solve critical challenges in medical, industrial, and retail applications

Contact us