Unrivalled power
Unrivalled size
Maximum power, minimum footprint. We have engineered the world’s most power-dense EtherCAT and CANopen servo drives, designed to virtually disappear inside modern robotics and automation applications.
By leveraging state of the art GaN transisitor technology, our drives deliver massive output currents and exceptional thermal efficiency in a micro-sized package.

Ahead of the wave
Our drives are pure innovation, constantly evolving and pushing the boundaries of today’s industry standards. We anticipate market needs and deliver on them, before anyone else. Every generation of our servo drives reflects a commitment to engineering excellence and forward-thinking design, integrating the latest technologies to maximize performance, efficiency, and reliability.
We don’t just follow trends; we set them. By investing in research and development and listening to the challenges of advanced robotics, we consistently introduce advancements that redefine what’s possible. When others catch up, we’re already working on the next wave.
Quick Compare Models
Denali
Capitan
Everest S
Continuous current
5 A (10 A peak)
10 A (20 A peak)
45 A (60 A peak)
Standby power consumption
2.12 W
2.3 W
2.3 W
Dimensions in mm (WXHXD)
17.6 × 33.0 × 2.5
26.0 x 34.5 × 8.0
26.0 × 34.5 x 8.0
Safety level
SIL3 PLe CAT3
SIL3 PLe CAT3
SIL3 PLe CAT3
Talk to an Application Engineer
Work directly with our technical team to optimize servo drive performance and its integration inside your OEM system.