sERVO DRIVES

Denali

The smallest servo drive to date with industry leading performance.

Denali is not only the smallest, but also the most versatile drive in the Summit range.

Overview & Features Specifications Documentation & Manuals Downloads

Overview

Features & Benefits

  • Smallest form factor
  • 5 A continuous / 10 A peak
  • Up to 200 kHZ PWM frequency
  • Up to 99% efficiency
  • Standby power consumption down to 1 W
  • EtherCAT embedded communications
  • STO inputs are integrated, rated to SIL-3 PLe

Specifications

SpecificationDenali NETDenali XCR
Part numberDEN-NETDEN-XCR
Rated/Peak current5 A (10 A peak)5 A (10 A peak)
Voltage48 VDC48 VDC
Size33 x 17.6 x 6 mm49.8 x 23.2 x 14 mm
EfficiencyUp to 99%Up to 99%
Minimum Standby Power Consumption1.3 W (ECAT) / 1.15 W (CANopen)2.5 W (ECAT) / 2.1 W (CANopen)
CommunicationsEtherCAT / CANopenEtherCAT / CANopen
SafetySTO (SIL3 Ple)STO (SIL3 Ple)

Denali NET

Document
Type
Product Manual
Online Documentation
Reference Manual
Online Documentation
Declaration & Certification
Online Documentation

Denali XCR

Document
Type
Product Manual
Online Documentation
Reference Manual
Online Documentation
Declaration & Certification
Online Documentation

Downloads

Document
Type
Motion Lab 3
Software
Downloads Archive (NET)
External Site
Downloads Archive (XCR)
External Site

Choose your version.

CANopen EtherCAT

Denali NET

$479.33

Sample Price (1-9 units)

Denali XCR

Pluggable

$625.63

Sample Price (1-9 units)

Servo Drives New

Everest Safe

Force-Torque Sensors New
A force torque sensor built for surgical robotics

Sano74 Force/Torque Sensor