force/Torque Sensors

Nano & Mini Series

Premium performance Force/Torque Sensors with compact form factors

Ultra-compact, lightweight sensors providing premium performance for small robots and space-constrained systems.

Browse models

Nano17

Nano17 Titanium

Nano25

Mini27 Titanium

Mini40

Mini43LP

Mini45

Mini45 Titanium

Mini58

Diameter

17-20.1 mm

17 mm

25-28 mm

27 mm

40-53.3 mm

43mm

45-57.9 mm

45mm

58-82 mm

Height

145-222 mm

14.5 mm

21.6-27.5 mm

18.2 mm

12.2-21.1 mm

7.9 mm

15.7-25.1 mm

17.5 mm

30-37.6 mm

Weight

0.00907-0.0408 kg

0.0101 kg

0.0634-0.136 kg

0.0334 kg

0.0499-0.272 kg

0.0512 kg

0.0917-0.391 kg

0.0998 kg

0.345-0.804 kg

Rated Fx,Fy

±50 N

±32 N

±250 N

±80 N

±80 N

±250 N

±580 N

±240 N

±2800 N

Rated Fz

±70 N

±56.4 N

±1000 N

±160 N

±240N

±250 N

±1160 N

±480 N

±6800 N

Rated Tx,Ty

±500 Nmm

±200 Nmm

±6 Nm

±4 Nm

±4 Nm

±3 Nm

±20 Nm

±12 Nm

±120 Nm

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system