Piezo Electronics

LC.400 Series Piezo Controller Chasis

LC.400 Series Piezo Controller Chasis

Novanta offers OEM nanopositioning electronics based on the LC.400 DSP digital control platform, supporting closed-loop control for three or more channels with flexible integration options. These ultra-low-noise controllers combine DSP servo control with capacitive or strain gauge feedback for precise, high-speed positioning.

Supporting analog, USB, and custom interfaces, the LC.400 series delivers better than 99.97% positioning linearity, automatic stage calibration recognition, and high-power amplifier options for demanding high-load applications.

View all features

Features Specifications Documents & Downloads

Key Features

  • Precision piezo controllers and amplifiers for accurate motion control
  • Closed-loop control capability for improved positioning accuracy and stability
  • High bandwidth and fast response for dynamic nanopositioning applications
  • Low noise electronics to support sub-nanometer resolution performance
  • Multi-axis control support for complex motion systems
  • Digital and analog interface options for flexible system integration
  • Compact, integration-friendly design for OEM and embedded applications
  • Optimized drive signals to reduce hysteresis and improve linearity
  • Compatible with capacitive and strain gauge sensors for feedback control
  • Designed for microscopy, photonics, semiconductor, and precision automation systems

Specifications

Attribute Value
Channels Up to three, more configurations available
Resolution 20-bit
Processor 32-bit floating point DSP
Sampling Rate 24 µsec servo-loop
Interfaces USB, analog input (-10 V to +10 V), analog sensor output (-10 V to +10 V), TTL digital trigger I/O, optional Ethernet interface, optional PFM (step/dir + AquadB) interface, optional AquadB external encoder interface, optional high-speed parallel interface, and optional RS-232.
Software nPoint control panel, LabVIEW and DLL drivers, internal waveform generator, μManager drivers, ScanImage compatible, and custom software available.
HV Driver Voltage -30V to 150V piezo drive
Command Input Voltage BNC -10V to 10V analog position command signal, 0V to 10V, or custom optional
Sensor Monitor Output BNC -10V to 10V analog sensor signal, 0V to 10V, or custom optional
Sensor Type Capacitive or Strain Gage, others optional
Max Output Current 100 mA standard, up to 350 mA optional
Dimensions 106 x 67 x 172 mm (1 channel model), 185 x 67 x 240 mm (2 channel model), 260 x 88 x 264mm (3 channel model)
Cables 2m long cables to the nanopositioner (custom length cables are available)
Operating Voltage 12-24 VDC
Operating System Microsoft Windows 7/8/10/11, Linux, Mac OS
Certification CE, UL, CAN/CSA May be Available Upon Request
Download Download Type Language
LC.400 API Developer Manual Print Specs English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)