PIEZO STAGE

nPFocus100

nPFocus100 Piezo Z focus stage

The nPFocus100 is a compact piezo-driven Z-axis nanopositioning stage with 100 µm of closed-loop travel for high-precision focus control in microscopy and optical systems. Using piezo actuation with capacitive or strain gauge feedback, it delivers fast, stable, nanometer-scale positioning with excellent accuracy and minimal drift.

Its lightweight, high-stiffness design is ideal for confocal microscopy, photonics, and other high-resolution imaging applications requiring precise and repeatable focus control.

 
 
View all features

Features Specifications Documents & Downloads

Key Features

  • 100 µm closed-loop travel range for precise Z-axis positioning
  • Piezoelectric actuation for fast response and nanometer-level resolution
  • Closed-loop feedback options (capacitive or strain gauge sensors) for high accuracy
  • Low positioning noise (~0.3 nm) for ultra-stable performance
  • Fast settling time (~10 ms) enabling rapid focus adjustments
  • High stiffness and resonant frequency (~300–450 Hz typical) for dynamic applications
  • Compact footprint (~63.5 × 50 × 33.5 mm) for easy system integration
  • Supports microscope objective mounting for direct optical alignment
  • Ideal for microscopy, photonics, and precision imaging applications

Specifications

Attribute Value
Part Number 3715491 / 3715492
Footprint 65.2mm W 53.5mm D x 47.0mm H
Material Stainless Steel
Maximum Load 0.6kg
Max Force (Push/Pull) 50N/10N
Stage Mass 270g
Nanomotion Control Z
Closed-loop Travel 100µm
Open-loop Travel (-30 to 150 V) 160µm
Position Noise 0.3nm / 3nm
Stiffness 0.3N/µm
Resonant Frequency 160Hz (with 120g load)
Settling Time 14ms (with 120g load)
Linearity Deviation 0.01% / 0.02%
Capacitance 1.3µF
Integrated Sensor Capacitive / Strain Gauge
Cable Length 2m
Controller LC.400
Download Download Type Language
nPFocus100 Drawing Drawing English
nPFocus100 STEP File STEP File English
nPFocus100 STEP File – 3715492A-NPZ100-492-SG.zip STEP File English