PIEZO STAGE

nPFocus400

nPFocus400 Piezo Z focus stage

The nPFocus400 is a piezo-driven Z-axis nanopositioning stage providing 400 µm of travel for precision focus control in microscopy and optical imaging systems. Using piezo actuation with closed-loop capacitive or strain gauge feedback, it delivers smooth, high-speed motion with excellent accuracy, repeatability, and minimal drift.

Its compact, high-stiffness design makes it ideal for semiconductor inspection, photonics alignment, and advanced microscopy applications requiring stable nanometer-scale focus positioning.

View all features

Features Specifications Documents & Downloads

Key Features

  • 400 µm closed-loop travel range for extended Z-axis positioning
  • Piezoelectric actuation for fast response and high-resolution motion
  • Closed-loop feedback options (capacitive or strain gauge sensors) for improved accuracy
  • Nanometer-level resolution with low positioning noise (~2.5–7 nm typical)
  • Smooth, repeatable motion with high linearity
  • Fast settling time (~20 ms typical) for efficient focus adjustments
  • High stiffness and low vibration for stable imaging performance
  • Compact, integration-ready design for optical and microscopy systems
  • Supports microscope objective mounting for direct focus control
  • Ideal for microscopy, photonics, and semiconductor applications

Specifications

Attribute Value
Part Number 3715475 / 3715485
Footprint 65.2mm W 53.5mm D x 47.0mm H
Material Stainless Steel
Maximum Load 0.5kg
Max Force (Push/Pull) 100N/10N
Stage Mass 270g
Nanomotion Control Z
Closed-loop Travel 400µm
Open-loop Travel (-30 to 150 V) 470µm
Position Noise 2.5nm / 7nm
Stiffness 0.2N/µm
Resonant Frequency 120Hz (with 120g load)
Settling Time 20ms (with 120g load)
Linearity Deviation 0.01% / 0.02%
Capacitance 3.8µF
Integrated Sensor Capacitive / Strain Gauge
Cable Length 2m
Controller LC.400
Download Download Type Language
nPFocus400 Installation Drawing Drawing English
nPFocus400 STEP File STEP File English
nPFocus400 STEP File – 3715485B-NPZ400-475-SG.zip STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)