G3 embedded Displays

Displays for Advanced Medical Device Interfaces

Our G3 embedded displays are purpose‑built for advanced medical device HMIs—supporting complex touch‑driven workflows for clinical, laboratory, and surgical equipment without influencing clinical outcomes.

G3 Embedded Touchscreen Display Modules 

Our G3 embedded display family offers a full range of touchscreen modules engineered for complex medical device HMIs. Available in multiple sizes and configurations, G3 displays provide a reliable, production‑ready interface for surgical systems, laboratory instruments, and clinical equipment—supporting intuitive operator control without influencing clinical outcomes. 

Explore Our G3 Displays

G3 Modules are fully customizable, with base models adapted to specific customer needs such as display size, touchscreen options, viewing angles, and system requirements. Contact us to discuss the details of your next embedded project.

4.3″ G3MSB, PCAP

A compact, Linux-powered embedded HMI on a 4.3″ IPS display with dual-core STM32MP157, PCAP input, and full Ethernet/USB/CAN connectivity—ideal for handheld or portable applications. 

4.3″ G3MSB, Resistive

The same powerful 4.3″ G3MSB module, optimized for resistive touch and low-power handheld use, combines rugged usability with a rich Linux/Qt development environment. 

5.7″ G3BNG, Resistive

An industrial‑grade touchscreen powered by our G3BNG controller, delivering flexible connectivity, long‑term component availability, and a Linux‑based development environment.

7″ G3BNG, Resistive

A 7″ WVGA Linux HMI built on NXP i.MX6DualLite with resistive input and extensive I/O—including Ethernet, USB, CAN, and microSD—designed for mid-size operator interfaces. 

10.1″ G3BNG, Resistive

An industrial‑grade embedded touchscreen designed for long‑term, scalable OEM applications.

10.1″ G3BNG, PCAP

Industrial‑grade 10.1″ embedded touchscreen with PCAP, flexible I/O, and long‑term availability for demanding OEM medical and industrial systems.

12.1″ G3BNG, PCAP

A robust 12.1″ WXGA embedded computer module featuring PCAP touch, high-capacity memory, and scalable networking I/O, tailored for advanced industrial and medical touchscreen applications.  

Speak to a Display Engineer

Engineer-to-engineer collaboration to simplify integration and accelerate production readiness. 

G3 Embedded Display

Therapy Delivery & Monitoring Devices

Handles richer UI logic while clearly remaining a command and visualization interface, not the therapeutic engine. 

Surgical Visualization & Navigation

Advanced imaging, vision processing, motion, display, and data capture technologies engineered for minimally invasive and robotic surgical environments.

Features of G3 Displays

Scalable Hardware

Modular embedded display hardware enables OEM medical devices to scale performance, screen size, and processing without redesigning the HMI platform.

Real-Time Interface

Responsive PCAP touchscreen technology delivers real‑time user input and system feedback for intuitive medical device HMI operation. 

Versatile Applications

A flexible embedded medical display solution designed for surgical, laboratory, diagnostic, and clinical device interfaces.

Cost-Effective

Production‑ready embedded display architecture and controlled component lifecycles help reduce development costs and long‑term ownership risk.

FAQs

OEMs work directly with our engineers to simplify integration, reduce redesign risk, and accelerate production readiness—shortening development timelines and ensuring a smoother transition into manufacturing.

Yes—G3 displays are designed for long?term availability with controlled components, stable processors, and lifecycle support ideal for medical and industrial OEMs.

Our embedded displays are highly configurable, offering multiple screen sizes, processing options, PCAP touch integration, and hardware scalability—allowing OEMs to tailor the HMI to their specific device, workflow, and performance requirements without starting from scratch.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form