force/Torque Sensors

Gamma, Delta & Omega Series

Premium performance Force/Torque Sensors with embedded electronics

The highest-performance six-axis sensors with fully integrated, low-noise electronics

Gamma, Delta, and Omega Series

These Force/Torque Sensors represent Novanta’s most advanced embedded-electronics six-axis sensors and are engineered for applications requiring the highest precision, widest dynamic range, and maximum durability. With measurement capabilities from ±130 N up to ±40,000 N, these sensors deliver exceptionally low noise, repeatable force control, and stable long-term performance in demanding environments.

Ideal for research labs, heavy industrial automation, precision manufacturing, and systems where accuracy is non-negotiable, these sensors set the industry benchmark for embedded six-axis sensing

Browse models

Gamma

Delta

Omega160

Omega191

Omega250

Omega331

Diameter

75.4-111 mm

94.5-126 mm

157-194 mm

190-238 mm

295 mm

330 mm

Height

33.3-52.3 mm

33.3-52.2 mm

55.9-65.9 mm

64-74.8 mm

94.9 mm

107 mm

Weight

0.255-1.98 kg

0.913-2.63 kg

2.72-7.67 kg

9.41-14.1 kg

31.8 kg

47 kg

Rated Fx,Fy

±130 N

±660 N

±2500 N

±7200 N

±16000 N

±40 KN

Rated Fz

±400 N

±1980 N

±6250 N

±18000 N

±32000 N

±88 KN

Rated Tx,Ty

±10 Nm

±60 Nm

±400 Nm

±1400 Nm

±2000 Nm

±6 kNm

Talk to an Application Engineer

Work directly with our technical team to optimize sensor integration, calibration, and interface design for your OEM system