sERVO DRIVES

Everest

The most power-dense servo drive. Ever.

Everest is the epitome of motion control expertise, the most power-dense servo drives on the market, capable of delivering the highest performance.

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs Downloads

Overview

Features & Benefits

  • Highest power density
  • 45 A continuous / 60 A peak
  • Up to 100 kHZ PWM frequency
  • Up to 99% efficiency
  • Standby power consumption down to 1 W
  • EtherCAT embedded communications + CANopen
  • STO inputs are integrated, rated to SIL-3 PLe

Specifications

SpecificationEverest COREEverest NETEverest XCR
Part numberEVE-COREEVS-NETEVS-XCR
Rated/Peak current45 A (60 A peak)45 A (60 A peak)45 A (60 A peak)
Voltage80 VDC80 VDC80 VDC
Size34.5 x 26 x 10.4 mm34.5 x 26 x 10.3 mm42 × 29 x 23.2 mm
EfficiencyUp to 99%Up to 99%Up to 99%
Minimum Standby Power Consumption1 W1 W2.4 W – 3.2 W
CommunicationsSPIEtherCAT / CANopenEtherCAT / CANopen
SafetySTO (SIL3 Ple)STO (SIL3 Ple)STO (SIL3 Ple)

Everest CORE

Document
Type
Product Manual
Online Documentation
Reference Manual
Online Documentation
Declaration & Certification
Online Documentation

Everest NET

Document
Type
Product Manual
Online Documentation
Reference Manual
Online Documentation
Declaration & Certification
Online Documentation

Everest XCR

Document
Type
Product Manual
Online Documentation
Reference Manual
Online Documentation
Declaration & Certification
Online Documentation

Downloads

Document
Type
Motion Lab 3
Software
Downloads Archive (CORE)
External Site
Downloads Archive (NET)
External Site
Downloads Archive (XCR)
External Site

Choose your version.

SPI CANopen EtherCAT

Everest CORE

$616.56

Sample Price (1-9 units)

Everest NET

$645.22

Sample Price (1-9 units)

Everest XCR

$797.90

Sample Price (1-9 units)

Everest NET

$645.22

Sample Price (1-9 units)

Everest XCR

$797.90

Sample Price (1-9 units)

Servo Drives New

Everest Safe

Force-Torque Sensors New
A force torque sensor built for surgical robotics

Sano74 Force/Torque Sensor