inductive encoders

IncOder Series

Precision in the extreme.

Novanta’s high-precision inductive angle encoders are designed for robust, reliable absolute position measurement in harsh and challenging environments.

Overview & Features Specifications Documentation & Manuals Related Articles & FAQs CAD Downloads

Overview

Features & Benefits

  • Absolute Inductive Sensor Technology
  • High Resolution, Accuracy & Repeatability
  • Digital Output
  • No Calibration
  • Eccentricity and Axial Gap Tolerant
  • Dust, Dirt, Oil, Water, Contaminant Resistant
  • High Shock & Vibration
  • Temperature Stable
  • Immunity to External Magnetic Fields

Specifications

Part Number INC-x-37 INC-x-58 INC-x-125 INC-x-125 INC-x-125
Stator OD XXX XXX XXX XXX XXX
Rotor ID XXX XXX XXX XXX XXX
Height XXX XXX XXX XXX XXX
Rotor Mass XXX XXX XXX XXX XXX
Stator Mass XXX XXX XXX XXX XXX
Nominal Axial Gap XXX XXX XXX XXX XXX
Axial Gap Tolerance* XXX XXX XXX XXX XXX
Radial Offset Tolerance* XXX XXX XXX XXX XXX
Material XXX XXX XXX XXX XXX
*Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod. Lorem ipsum dolor sit amet, consectetur adipiscing elit, sed do eiusmod

Mechanical Specifications

Attribute Value
Control Type CANopen
Communications Interface CAN Bus 2.0B
Communications Features CANopen DS301, DSP402
NEMA Size 17 (42 mm)
Torque Range 44 … 88 oz-in (31 … 62 N-cm)
Heatsink Operating Temperature 85°C
Motor Operating Temperature 100°C
IP Rating IP20
⚠️ California Residents – Click here for Proposition 65 warning

Electrical Specifications

Attribute Value
Input Voltage +12 … +48 VDC
Control Type 2 A
Control Type 12 … 24 VDC
Control Type 194 mA max

I/O Specifications

Attribute Mini Midi Maxi
Signal Inputs: +5 to +24 VDC
Voltage Range 5 … 24 VDC 5 … 24 VDC 5 … 24 VDC
Input Current @ +5 VDC 8.7 mA
Input Current @ +24 VDC 14.6 mA
Input Frequency 5 kHz
Isolation Galvanic
Protection Class III
Analog Input (Not Available on LMD Models with Absolute Encoder)
Voltage Mode 0 … 5 VDC
Voltage Mode 0 … 10 VDC
Current Loop Mode 0 … 20 mA
Resolution 12 bits
Isolation None
Signal Outputs: 1 – 5.5 mA
Voltage Open-Collector 60 VDC
Voltage Open-Emitter 7 VDC
Current Open-Collector 5.5 mA
Current Open-Emitter 5.5 mA
Isolation Galvanic

Motion Specifications

Attribute Value
Open Loop (No encoder or hMT/Encoder Functions Off)
Microstep Resolution (# of Settings) 20
Microstep Range 200 … 51,200 steps/rev
Counter Type 32-bit Position
Counter Edge Rate 5 MHz (max.)
Velocity Range ±2560000 steps/sec, ±3000 RPM
Velocity Resolution 0.5961 steps/sec
Accel/Decel Range 1.5 X 10⁹ steps/sec²
Accel/Decel Resolution 90.9 steps/sec²
Closed Loop (hMT/Encoder Functions On)
Incremental Encoder Type Internal, magnetic
Incremental Encoder Resolution 1000 lines / 4000 edges
Multi-turn Absolute Encoder Type Internal, magnetic
Multi-turn Absolute Encoder Data Retention (Internal Power) 30 days
Multi-turn Absolute Encoder Data Retention (Battery Pack) 5 years
Common Scaling (Encoder Counts : Full Step) 20:1
Common Counter Type 32-bit Encoder
Common Encoder Functions (hMTechnology OFF) Position maintenance, Find index, Stall detect
Common Encoder Functions (hMTechnology ON) Anti-stall, Variable current control, Torque mode

Software Specifications

Attribute Value
CANopen – CiA Standards Compliance
Application Layer DS301: CANopen application layer and communication profile
Profile DSP402: CANopen device profile for drives and motion control
Connectivity DR303-1: Cabling and connector pin assignment
Commissioning DS305: CANopen layer setting services (LSS) and protocols
CANopen – General Features
Setup Parameters Storable to NVM
Transmit PDOs 4 Dynamically Mappable
Receive PDOs 4 Dynamically Mappable
Manufacturer Specific Objects I/O Configuration, Run/Hold Current
Modes of Operation Profile Position, Homing Mode, Profile Velocity, Profile Torque¹, Cyclic Synchronous Position
Input Functions General purpose, home, limit
Output Functions General purpose, braking
¹ Closed loop models with encoder only.

CAD Downloads

Rotors
Mounting Format
Plain Rotor
INC-6, INC-8, INC-14, INC-6H, INC-8H
Screw Mount Rotor
INC-3, INC-9, INC-13, INC-3H, INC-9H
Set Screw Rotor
INC-4, INC-7, INC-15, INC-4H, INC-7H
Rotors
Mounting Format
Plain Rotor
INC-6, INC-8, INC-14, INC-6H, INC-8H
Screw Mount Rotor
INC-3, INC-9, INC-13, INC-3H, INC-9H
Set Screw Rotor
INC-4, INC-7, INC-15, INC-4H, INC-7H
External Mount Stator (INC-13, INC-14, INC-15)
Mounting Format
075 External Mount Stator AC1
INC-13, INC-14, INC-15
075 External Mount Stator AFL1
INC-3, INC-7, INC-8, INC-3H, INC-7H, INC-8H
075 External Mount Stator AFL4
INC-4, INC-6, INC-9, INC-4H, INC-6H, INC-9H
Mounting Format
075 External Mount Stator AC1
INC-13, INC-14, INC-15
075 External Mount Stator AFL1
INC-3, INC-7, INC-8, INC-3H, INC-7H, INC-8H
075 External Mount Stator AFL4
INC-4, INC-6, INC-9, INC-4H, INC-6H, INC-9H

Cables & Accessories

Novanta’s proven solutions have been purposely designed with specific applications in mind. Fins a selection of our recommended solutions below.

From $30.00

0.25m IncOder CORE Cable

From $30.00

0.5m IncOder CORE Cable

From $99.00

100mm IncOder Rotor Shaft Clamp

From $46.00

100mm IncOder Shim

Unlock Resource (CAD)

Address(Required)
This field is hidden when viewing the form