Related Products
Key Features
- 600 µm closed-loop travel range for extended nanopositioning capability
- Sub-nanometer resolution (~2 nm noise typical) for ultra-precise motion
- Piezoelectric actuation for fast response and high-speed positioning
- Flexure-guided design for frictionless, backlash-free operation
- High load capacity (~1 kg) for versatile application support
- High stiffness and stability for accurate, repeatable performance
- Fast settling time (~25 ms typical) for efficient positioning
- Compact footprint (~60 × 60 × 15 mm) for easy system integration
- Closed-loop feedback (capacitive sensor) for improved linearity and accuracy
- Ideal for semiconductor, photonics, microscopy, and precision metrology applications
Specifications
| Attribute | Value |
|---|---|
| Part Number | 3715505 |
| Footprint | 72mm W x 76mm D x 18mm H |
| Material | Stainless Steel |
| Maximum Load | 300g |
| Max Force (Push/Pull) | 50N/20N |
| Stage Mass | 560 |
| Nanomotion Control | X |
| Closed-loop Travel | 600µm |
| Open-loop Travel (-30 to 150 V) | 700µm |
| Position Noise | 3nm |
| Stiffness | 0.4N/µm |
| Resonant Frequency | 165Hz |
| Settling Time | 25ms |
| Linearity Deviation | 0.01% |
| Capacitance | 6.5µF |
| Integrated Sensor | Capacitive |
| Cable Length | 2m |
| Controller | LC.400 |