PIEZO STAGE

nPZ710

nPZ710 High-precision piezo stage

The nPZ25-206 is a compact, single-axis piezo-driven Z-stage designed for ultra-precise vertical nanopositioning. With a 25 µm closed-loop travel range, it delivers sub-nanometer resolution and exceptional stability, making it ideal for high-resolution applications such as scanning probe microscopy, optical alignment, and precision measurement.

Built with a flexure-guided mechanism and piezoelectric actuation, the stage provides frictionless, backlash-free motion with extremely fast response. Its high resonant frequency and rapid settling time enable high-speed scanning and dynamic positioning, while integrated capacitive feedback ensures excellent linearity, repeatability, and minimal drift.

Constructed from thermally stable materials such as Super Invar, the nPZ25-206 offers outstanding thermal stability and mechanical stiffness in a compact cylindrical form factor. This combination of speed, precision, and stability makes it well-suited for demanding nanotechnology, metrology, and research environments where even the smallest positioning errors matter.

View all features
Features Specifications Documents & Downloads

Key Features

  • 25 µm closed-loop travel range for precise Z-axis nanopositioning
  • Sub-nanometer resolution (~0.1 nm noise) for ultra-high precision
  • Piezoelectric actuation for fast response and smooth motion
  • Flexure-guided design for frictionless, backlash-free performance
  • High resonant frequency (~3–4 kHz) for dynamic scanning applications
  • Fast settling time (~2 ms) for rapid positioning
  • High stiffness (~20 N/µm) for stable and accurate motion
  • Thermally stable Super Invar construction for reduced drift
  • Compact cylindrical form factor (~20 mm diameter) for easy integration
  • Closed-loop capacitive sensor for high linearity and repeatability
  • Ideal for AFM, nanotechnology, metrology, and optical alignment applications

Specifications

Attribute Value
Part Number 3715206
Footprint 44mm H x 20mm u2205
Material Super Invar
Maximum Load 1kg
Max Force (Push/Pull) 100N/20N
Stage Mass 90g
Nanomotion Control Z
Closed-loop Travel 25µm
Open-loop Travel (-30 to 150 V) 40µm
Position Noise 0.1nm
Stiffness 20.0N/µm
Resonant Frequency 4000Hz
Settling Time 2ms
Linearity Deviation 0.01%
Capacitance 1.6µF
Integrated Sensor Capacitive
Cable Length 2m
Controller LC.400
Download Download Type Language
nPZ710 Installation Drawing Drawing English
nPZ710 STEP File STEP File English