PIEZO STAGE

RXY3-276

RXY3-276 Fast, Tip-Tilt Piezo Stage

Tip/tilt piezo stages provide ultra-precise angular positioning in pitch and roll for alignment and dynamic control of mirrors, lenses, and optical components. Using piezoelectric actuation and flexure-guided mechanisms, they deliver frictionless, backlash-free motion with fast response times and nanoradian-level resolution.

Designed for high-speed beam steering, image stabilization, scanning, and real-time optical correction, these compact stages offer excellent repeatability, stability, and closed-loop accuracy. They are widely used in semiconductor inspection, photonics, free-space optical communication, and high-resolution imaging systems.

View all features

Features Specifications Documents & Downloads

Key Features

  • 2-axis angular motion (tip and tilt) for precise optical alignment
  • Piezoelectric actuation for fast response and high-resolution control
  • Nanoradian-level angular resolution for ultra-fine adjustments
  • Flexure-guided design for frictionless, backlash-free motion
  • High-speed dynamic performance for scanning and beam steering
  • Closed-loop feedback options for improved accuracy and stability
  • High resonant frequency enabling rapid positioning and correction
  • Compact, integration-friendly design for optical systems
  • Supports mirror and optics mounting for beam control applications
  • Ideal for laser steering, image stabilization, photonics, and semiconductor applications

Specifications

Attribute Value
Part Number 3715276
Footprint 37.5mm H x 25mm ∅
Material Invar 36 or Stainless Steel
Maximum Load 3 inch Mirror
Max Force (Push/Pull) NA
Stage Mass 90g
Nanomotion Control Tip-Tilt
Closed-loop Travel 3mrad
Open-loop Travel (-30 to 150 V) 3.5mrad
Position Noise 0.05µrad
Stiffness NA
Resonant Frequency 2.4 kHz Unloaded, 1.7 kHz with 25mm Ø x 8mm Mirror
Settling Time 3ms
Linearity Deviation 0.10%
Capacitance 1.8µF
Integrated Sensor Strain Gauge
Cable Length 2m
Controller LC.402
Download Download Type Language
RXY3-276 Installation Drawing Drawing English
RXY3-276 STEP File STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what laser is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form