Z-Focus Stages
Z-focus stages are precision motion systems engineered for accurate and repeatable vertical positioning in advanced optical, imaging, and inspection applications. Designed to maintain consistent focus with nanometer-level precision, they support both high-speed scanning and precise step-and-settle motion for applications where image clarity, measurement accuracy, and dynamic response are critical.
- Precision Z-axis positioning for focus control and vertical alignment
- Supports rapid scanning and precise step-and-settle motion profiles
- Available in piezo, linear motor, and screw-driven configurations
- Piezo-driven systems provide ultra-fast response and nanometer-scale resolution
- Linear motor stages deliver smooth, high-speed motion with long travel capability
- Screw-driven designs support higher loads and extended travel ranges
- High stiffness and low vibration for stable imaging and measurement performance
- Closed-loop feedback options ensure excellent accuracy, repeatability, and minimal drift
- Compact, integration-friendly designs for microscopes, optical systems, and automation platforms
- Ideal for microscopy, semiconductor inspection, laser processing, photonics alignment, and precision metrology applications
Explore Our Featured Technology
Z-Focus Stage Solutions
Z-Focus Piezo
Z-focus stages deliver ultra-fast, sub-micron precision vertical positioning for demanding optical focusing and imaging applications.
Z-Focus Linear Motor
Linear motor Z-focus stages provide high-speed, high-acceleration vertical positioning with precise, smooth motion for demanding optical scanning and focusing applications.
Z-Focus Screw Driven
Screw-driven Z-focus stages offer cost-effective, reliable vertical positioning with fine-pitch lead screw actuation suited for applications that prioritize stability and moderate precision over ultra-high speed.
Z-Focus Piezo Quick Compare
nPFocus100
nPFocus1000
nPFocus250
nPFocus400
Travel range
100 µm
1000 µm
250 µm
400 µm
Max force (push/pull)
50N / 10N
100N / 10N
50N / 10N
100N / 10N
Resonant frequency
160 Hz
60 Hz
155 Hz
120 Hz
Settling time
14 ms
35 ms
15 ms
20 ms
Position Noise
3 nm
15 nm
5 nm
7 nm
Bi-directional Repeatability (Full Travel)
±0.02% F.S.
±25 nm
±0.02% F.S.
±0.02% F.S
Straightness & Flatness
<1 µm
±10 µm
<1 µm
<2 µm
Z-Focus Screw Driven and Linear Motor Quick Compare
nPS35
nPS70
nPL70Z (Linear Motor)
Stage Height
35 mm
70 mm
Vertical counterbalance options
Bearing Type
Cross-roller bearing
Cross-roller bearing
Cross-roller bearing
Screw Type
Precision ballscrew
Precision ballscrew
Direct-drive linear motor (no screw)
Max Travel
Up to 300 mm
Up to 500 mm
25 mm, 45 mm, 85 mm, 100 mm, 110 mm, 130 mm, 150 mm
Repeatability
±1 µm
±1 µm
High precision encoder feedback
Backlash
Minimal backlash
Minimal backlash
Zero backlash
Max Velocity
High speed capable
High speed capable
High-speed direct-drive motion
Motor Options
Servo or stepper
Servo or stepper
1M, 2M, 3M, 4M linear motor options
Speak to an Engineer
Explore how Z-Focus Stages can streamline your workflows. Novanta has the right technology and engineering team for your solution.
Explore Our Featured Applications
Z Focus Stage Applications
Laboratory Automation
Lab automation involves the use of automated systems and instruments to perform repetitive laboratory tasks with high precision, improving efficiency, consistency, and throughput in research and testing environments.
Microscopy
Microscopy involves the use of specialized instruments to visualize and analyze structures at micro- and nanoscale resolutions beyond the limits of the human eye.
Surgical Imaging Systems
Surgical imaging uses advanced visualization technologies to provide real-time, high-resolution views during medical procedures, enhancing precision, guidance, and patient outcomes.
Contact Us
This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.