PIEZO STAGE

nPXY 100-126

nPXY 100-126 Large aperture 2-axis Piezo Stage

The nPXY100-126 is a compact piezo-driven XY nanopositioning stage offering 100 µm of travel in both axes with nanometer-level precision. Its low-profile, large-aperture design is ideal for optical alignment, microscopy, and precision scanning applications requiring clear beam access.

Using flexure-guided piezo actuation, it delivers frictionless, backlash-free motion with fast response, high stiffness, and excellent repeatability for high-speed scanning and fine positioning tasks.

 
 
View all features

Features Specifications Documents & Downloads

Key Features

  • 100 µm travel per axis (X and Y) for precise 2D nanopositioning
  • Piezoelectric actuation for fast response and high-resolution motion
  • Low-profile, large aperture design for optical and microscopy applications
  • Flexure-guided structure for frictionless, backlash-free performance
  • Sub-nanometer positioning capability for ultra-precise adjustments
  • High stiffness and stability for accurate, repeatable motion
  • Fast settling and high dynamic response for scanning applications
  • Compact, integration-friendly footprint for space-constrained systems
  • Minimal cross-talk between axes for accurate independent motion
  • Ideal for microscopy, photonics, metrology, and semiconductor applications

Specifications

Attribute Value
Part Number 3715126
Footprint 140mm W x 140mm D x 17mm H
Diameter NA
Aperture 68mm W x 68 mm D
Material Aluminum
Maximum Load 5kg
Max Force (Push/Pull) 100N/20N
Stage Mass 550g
Nanomotion Control XY
Closed-loop Travel 100µm|100µm
Open-loop Travel (-30 to 150 V) 160µm|160µm
Position Noise 0.3nm|0.3nm
Stiffness 3.3N/µm|3.3N/µm
Resonant Frequency 850Hz|850Hz
Settling Time 5ms|5ms
Linearity Deviation 0.01%|0.01%
Capacitance 4.8µF|4.8µF
Integrated Sensor Capacitive
Cable Length 2m
Controller LC.402
Download Download Type Language
nPXY 100-126 Installation Drawing Drawing English
nPXY 100-126 STEP File STEP File English

Talk to an Application Engineer

Work directly with our technical team to determine what product is best for your application.

Please complete this form to download the file

Your download should begin immediately.

This field is for validation purposes and should be left unchanged.
Name(Required)
Address(Required)
This field is hidden when viewing the form