Piezo Solutions

1-Axis Piezo Stages

1-axis piezo stages provide ultra-precise, high-speed motion using piezoelectric actuation for nanometer and sub-nanometer positioning accuracy. Their flexure-based design ensures smooth, frictionless movement with no backlash or wear, delivering exceptional stability and repeatability. With fast response times and options for closed-loop control, these stages enable highly accurate and reliable single-axis positioning.

1-Axis Piezo Stages

1-axis piezo stages are engineered for ultra-precision nanopositioning, delivering motion with nanometer and sub-nanometer resolution through advanced piezoelectric actuation. Utilizing flexure-based guidance, these stages provide completely frictionless and backlash-free movement, resulting in exceptional smoothness, high stiffness, and outstanding repeatability over long periods of operation.

Their fast response times and high bandwidth enable rapid, highly controlled positioning, while closed-loop feedback options with integrated sensors ensure precise accuracy and stability under varying conditions. Compact and highly reliable, these stages are well suited for applications such as high-resolution microscopy, optical alignment, semiconductor inspection, and precision metrology, where even the smallest positional errors can impact performance.

Explore Our 1-Axis Piezo Stages

1-Axis Piezo Stage Solutions

nPFocus100

A compact, high-speed piezo Z-stage designed for precise focus control, delivering nanometer-level positioning accuracy and rapid response for dynamic imaging and alignment applications.

nPFocus1000

A high-force, long-travel piezo Z-stage designed for precise focus control, offering nanometer-level resolution and stable, high-speed positioning for demanding optical and imaging systems.

nPFocus250

A compact piezo Z-stage that provides fast, precise focus control with nanometer-level resolution, balancing travel range and responsiveness for high-performance positioning applications.

nPFocus400

A high-performance piezo Z-stage designed for fast, stable focus control, delivering nanometer-level precision with increased travel range to support demanding high-resolution positioning tasks.

nPX300

A high-precision piezo flexure stage designed for fast, multi-axis nanopositioning, offering nanometer-level accuracy, high stiffness, and exceptional stability for advanced motion control applications.

nPX600

A high-performance piezo flexure stage designed for larger travel ranges and multi-axis nanopositioning, delivering nanometer-level precision, high load capacity, and excellent stability for demanding precision motion applications.

nPZ710 high‑precision piezo Z stage

nPZ710

A compact piezo Z-stage designed for ultra-precise vertical positioning, delivering nanometer-level resolution, fast response, and high stability for fine focus and alignment applications.

1-Axis Piezo Quick Compare

nPFocus100

nPFocus1000

nPFocus250

nPFocus400

nPX300

nPx600

nPZ710

Travel range

100 µm

1000 µm

250 µm

400 µm

300 µm (Closed-loop)

600 µm (Closed-loop)

710 µm

Max force (push/pull)

50N / 10N

100N / 10N

50N / 10N

100N / 10N

100N / 20N

100N / 20N

100N / 10N

Resonant frequency

160 Hz

60 Hz

155 Hz

120 Hz

400 Hz

250 Hz

95 Hz

Settling time

14 ms

35 ms

15 ms

20 ms

15 ms

20 ms

35 ms

Position Noise

3 nm

15 nm

5 nm

7 nm

0.5 nm

1 nm

8 nm

Bi-directional Repeatability (Full Travel)

±0.02% F.S.

±25 nm

±0.02% F.S.

±0.02% F.S

±0.01% F.S.

±0.01% F.S.

±0.02% F.S.

Straightness & Flatness

<1 µm

±10 µm

<1 µm

<2 µm

<1 µm

<1.5 µm

<2 µm

1-Axis Piezo Solutions

Microscopy Solutions

Advanced imaging, vision processing, motion, display, and data capture technologies engineered for minimally invasive and robotic surgical environments.

Semiconductor

Semiconductor manufacturing relies on ultra-precise motion and automation systems to enable high-speed, nanoscale fabrication, inspection, and alignment of integrated circuits.

Speak to an Engineer

Explore how 1-Axis Piezo Solutions can streamline your workflows. Novanta has the right technology and Engineering team for your solution.

Features of 1-Axis Piezo Stages

Nanometer Precision

1-Axis Piezo stages deliver nanometer and sub-nanometer positioning accuracy for highly controlled single-axis motion.

Fast, Smooth Motion

Piezoelectric actuation enables rapid response, high bandwidth, and frictionless motion without backlash or mechanical wear.

Stable Flexure Design

Flexure-guided construction provides exceptional stiffness, repeatability, and long-term stability for precision positioning.

Advanced Applications

Ideal for microscopy, optical alignment, semiconductor inspection, and metrology systems that demand ultra-precise motion.

Contact Us

This consultative sales style, combined with our family of standard and customizable products, ensures that you always get the best product for your application.

This field is for validation purposes and should be left unchanged.
Full Name(Required)
Address
This field is hidden when viewing the form