IncOder Series

inductive encoders

IncOder Series

Precision in the Extreme.

Novanta’s high-precision inductive angle encoders are designed for robust, reliable absolute position measurement in harsh and challenging environments.

Overview & Features Specifications Documents & Downloads Accessories CAD Downloads

Overview

  • Absolute Inductive Sensor Technology
  • High Resolution, Accuracy & Repeatability
  • Digital Output
  • No Calibration
  • Eccentricity and Axial Gap Tolerant
  • Dust, Dirt, Oil, Water, Contaminant Resistant
  • High Shock & Vibration
  • Temperature Stable
  • Immunity to External Magnetic Fields

Mechanical Specifications

Specification CORE-1-44 CORE-3-70
Stator OD 44 mm 70 mm
Rotor ID 10.4 mm 30.3 mm
Height 12.1 mm 13.4 mm
Rotor Mass 3 g 6.5 g
Stator Mass 12 g 22.5 g
Nominal Axial Gap 0.5 mm 1.1 mm
Axial Gap Tolerance ±0.2 mm ±0.35 mm
Radial Offset Tolerance 0.2 mm 0.25 mm
Material PCB – FR4 PCB – FR4

General Specifications

Specification Value
Communications SSI, BiSS-C, Asynch serial, SPI
Data Outputs RS422
Power Supply 4.5 – 5.5, 8–12 VDC
Current Consumption u0026lt; 100 mA (typically u0026lt; 75 mA)
Interconnection Molex 10-way connector

Environmental Specifications

Specification Value
Vibration 20g for 10-2000Hz (IEC 60068-2-6 20g), DEF STAN 00-35 : Part 3 : Issue 4 Test M1 Vibration, A24 u0026amp; A25 – Heavy Tracked Vehicles
EMC Radiation Susceptibility (Installed) Complies with IEC 61000-6-2 – suitable for fitment in harsh EMC environments
EMC Radiated Emissions (Installed) Complies with IEC 61000-6-4 – suitable for fitment adjacent to EMI sensitive devices
Operating Temp. –20°C to +85°C
Storage Temp. –55°C to +105°C (–60°C to +105°C for 24CT option)
IP Rating – Rotor u0026amp; Stator IP00
IP Rating – Connector IP00
Download Download Type Language
IncOder Product Guide – Mini Datasheet English
IncOder Product Guide – Midi Datasheet English
IncOder Product Guide – Maxi Datasheet English
IncOder Product Guide – Mini Ultra Datasheet English
IncOder Product Guide – Midi Ultra Datasheet English
IncOder_Series_Encoders_Product_Brochure_English English
Compatibility Chart Communications Protocol – IncOder Series – Inductive Encoders English
IncOder-Range-ROHS-Certificate-Version-2.0 English
IncOder-REACH-statement-Revision-1.1 English
Part Number Description
INC-CAB3-2

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-2-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB5-2

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB3-5

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-5-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB5-5

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

INC-CAB3-10

8-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for absolute encoder interface options (SSI, SPI, ASI, Analogue (0-10V) and BiSS-C).

INC-CAB3-10-HT

8-way IncOder cable, for AC1/RFC/RC Connection options. For use with -5HT, 5V High-Temperature supply option. Please select this cable for Absolute Digital Encoder interface options (SSI, SPI, ASI, and BiSS-C).

INC-CAB5-10

10-way IncOder cable, for AC1/RFC/RC Connection options. Please select this cable for ABZ* interface options.

CAD Downloads

Rotors
Mounting Format
1020-104_Rev1-1.zip
2422-102_Rev1-0-Rotor.zip
Stators
Mounting Format
1020-101_Rev1-1_PA1.zip
1020-101_Rev1-1_PR1.zip
1020-101_Rev1-1_PR2.zip
2422-114_Rev1-0-Stator-PA1.zip
2422-114_Rev1-0-Stator-PR1.zip
2422-114_Rev1-0-Stator-PR2.zip

Select your IncOder

Standard Accuracy

± 353 ” to ± 150 “

Extended Accuracy

± 150 ” to ± 62.5 “