Encoders

Optical Encoders

Quick Compare Models

IC Encoders PCBA Encoders Cabled Encoders

IC Encoders

Aura

Mercury

ChipEncoder

Resolution (Linear)

12.5 – 200 nm

5 µm – 1.2 nm

10 μm or 1 μm

Accuracy (Linear)

±2 μm

±1 µm

±1 μm

Speed (Linear)

50 m/s

5 m/s

14 m/s

Resolution (Rotary)

18-22 bit

20k to 268M CPR

3000 CPR to 327K CPR

Accuracy (Rotary)

±0.005°

±2 arc-seconds

±2 arc-seconds

Speed (Rotary)

83,721 rpm

50 m/s

26,000 rpm

Operating Temperature

-20 to 85° C

Atmospheric

Atmospheric

PCBA Encoders

A picture of Aura P PCBA Encoder on a white background

Aura P

A picture of Optira Series PCBA Encoder on a white background

Optira

ChipEncoder

Resolution (Linear)

12.5 nm – 200 nm

5 µm – 5 nm

5 µm – 5 nm

Accuracy (Linear)

± 2.0 µm

±1 µm/m

±1 μm

Speed (Linear)

50 m/s

4 m/s

14 m/s

Resolution (Rotary)

18 – 22 bit

2000 CPR to 75M CPR

3000 CPR to 327K CPR

Accuracy (Rotary)

± 0.01°

± 2 arc-seconds

±2 arc-seconds

Speed (Rotary)

83,721 rpm

4 m/s

26,000 rpm

Operating Temperature

-20 to 85° C

Atmospheric, Vacuum

Atmospheric

Cabled Encoders

A picture of M1500V Mercury Series Cabled Encoder on a white background

M1500V

A picture of M1000V Mercury Series Cabled Encoder on a white background

M1000V

A picture of MII6000V Mercury II Series Cabled Encoder on a white background

MII6000V

A picture of M1500S Mercury Series Cabled Encoder on a white background

M1500S

A picture of M1500H Mercury Series Cabled Encoder on a white background

M1500H

A picture of M1000 Mercury Series Cabled Encoder on a white background

M1000

A picture of MII6000 Mercury II Series Cabled Encoder on a white background

MII6000

A picture of MII5000 Mercury II Series Cabled Encoder on a white background

MII5000

Resolution (Linear)

5 µm – 0.5 µm

5 µm – 78 nm

5 µm – 1.2 nm

5 µm to 0.5 µm

5 µm to 0.5 µm

5 µm – 78 nm

5 µm – 1.2 nm

5 µm – 1.2 nm

Accuracy (Linear)

up to ±1 µm

up to ±1 µm

up to ±1 µm

up to ±1 µm

up to ±1 µm

up to ±1 µm

up to ±1 µm

up to ±1 µm

Speed (Linear)

7.2 m/s

7.2 m/s

5 m/s

7,200 mm/s

7,200 mm/s

7.2 m/s

5 m/s

5 m/s

Resolution (Rotary)

6.6K to 4.2M CPR

6.6K to 4.2M CPR

20k to 268M CPR

6.6K to 655K CPR

6.6K to 655K CPR

6.6K to 4.2M CPR

20k to 268M CPR

20k to 268M CPR

Accuracy (Rotary)

up to ±2 arc-seconds

up to ±2 arc-seconds

up to ±2.1 arc-sec

up to ±2 arc-seconds

up to ±2 arc-seconds

up to ±2 arc-seconds

up to ±2 arc-seconds

up to ±2 arc-seconds

Speed (Rotary)

13,000 rpm

13,000 rpm

6,000 rpm

13,000 rpm

13,000 rpm

13,000 rpm

6,000 rpm

6,000 rpm

Paired together

Metal Tape Scales

The peak of precision, providing nanometer-level resolution in a lightweight, low-profile form factor.

Glass Scales

Robust, non-contact, inductive angle encoders for high-precision for extreme environments. Dust, moisture, or extreme temperatures.

Encoder Customization

Ready to overcome your challenges and unlock the full potential of your robotic applications? Contact our expert team today.