ROBOTICS & AUTOMATION

Summit Collection

Only the best can become a Summit.

Only the best can become a Summit.

Choose your Summit Servo Drive.

Peak performance in the most compact form-factors.

Servo Drives

VOLTAGE 60 VDC, 45 A
POWER 3000 W
EFFICIENCY 99%
SAFETY LEVEL SIL3 PLe
Read more

Servo Drives

VOLTAGE 48 VDC, 5 A
POWER 250 W
EFFICIENCY 99%
SAFETY LEVEL SIL3 PLe
Read more

Servo Drives

VOLTAGE 48 VDC, 5 A
POWER 250 W
EFFICIENCY 99%
SAFETY LEVEL SIL3 PLe
Read more

Servo Drives

VOLTAGE 60 VDC, 10 A
POWER 500 W
EFFICIENCY 99%
SAFETY LEVEL SIL3 PLe
Read more

Servo Drives

VOLTAGE 80 VDC, 45 A
POWER 3000 W
EFFICIENCY 99%
SAFETY LEVEL SIL3 PLe
Read more

Configure it

Pluggable

plug your drive onto a pcb and play

Connection-ready

Ready-to-use versions available, ideal for fast prototyping

Find Your Protocol

High-performance, real-time Ethernet fieldbus system designed for industrial automation, offering flexible topology, precise synchronization, and efficient data communication.

Standardized, highly configurable communication protocol for embedded systems, widely used in industrial automation to manage network communication and device functions.

FSoE: The safety protocol that integrates safety functions within EtherCAT communication, ensuring reliable and secure data transfer for safety-critical, advanced robotics applications.

summit safety

Safety comes first

Servo drives must be designed in such a way that faults, failures, and external influences do not result in cases of undetected loss of safety. We guarantee safe functioning of the systems we are embedded in by implementing the required advanced functional safety functions in each application.t

summit designer

We provide
market-ready designs

Ready-to-use PCB designs to minimize development time and cost. Simply find your application and adapt the provided design to your specific needs. Plug your drive and run it. Also, our team of specialists will help and guide you through the design process, if needed, as well as cross check your designs.

summit software

Get the latest motion control
suite for your application

Our aim is to make our drives the easiest to use and configure. That’s why we provide our customers with Motion Lab 3, which allows configuration and integration of any of our servo drives with ease.